Generator models | C250D5E | Cummins Inc.

C250D5E

Frequency

50 Hz
Rated for kW kVA
Prime 184 230
Standby 200 250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G7 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

184 kW

230 kVA

Standby

200 kW

250 kVA

Contact Sales or find a Location