Generator models | C275D6 | Cummins Inc.

C275D6

Frequency

60 Hz
Rated for kW kVA
Prime 250 313
Standby 275 344

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
QSL9 I-Range generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

250 kW

313 kVA

Standby

275 kW

344 kVA

Contact Sales or find a Location