Generator models | C275D6E | Cummins Inc.

C275D6E

Frequency

60 Hz
Rated for kW kVA
Prime 250 313
Standby 275 344

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G7 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

250 kW

313 kVA

Standby

275 kW

344 kVA

Contact Sales or find a Location