Generator models | C28D5 | Cummins Inc.

C28D5

Frequency

50 Hz
Rated for kW kVA
Prime 20 25
Standby 22 27.5

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X2.5-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

20 kW

25 kVA

Standby

22 kW

27.5 kVA

Contact Sales or find a Location