Generator models | C3500D6E | Cummins Inc.

C3500D6E

Frequency

60 Hz
Rated for kW kVA
Prime 3000 3750
Standby 3500 4375
Continuous 2750 3438
Data Center Continuous 3350 4188

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK95-G9 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

3000 kW

3750 kVA

Standby

3500 kW

4375 kVA

Continuous

2750 kW

3438 kVA

Data Center Continuous

3350 kW

4188 kVA

Contact Sales or find a Location