Generator models | C350D6E | Cummins Inc.

C350D6E

Frequency

60 Hz
Rated for kW kVA
Prime 320 400
Standby 350 440

Product Availability

Africa Middle East, Asia Pacific, India, Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSZ13-G7 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

320 kW

400 kVA

Standby

350 kW

440 kVA

Contact Sales or find a Location