Generator models | C65D2R | Cummins Inc.

C65D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 51 64
Standby 56 70

Product Availability

Latin America
4BT3.9-G4

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BT3.9-G4, 4BTA3.9-G4 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

51 kW

64 kVA

Standby

56 kW

70 kVA

Contact Sales or find a Location