Generator models | C65D6 | Cummins Inc.

C65D6

Frequency

60 Hz
Rated for kW kVA
Prime 59 74
Standby 65 81

Product Availability

Latin America
4bt3.9 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BT3.9-G4 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

59 kW

74 kVA

Standby

65 kW

81 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

45 kW

56.25 kVA

Standby

50 kW

62.5 kVA

Contact Sales or find a Location