Generator models | CI 30D5P | Cummins Inc.

CI 30D5P

Frequency

50 Hz
Rated for kW kVA
Prime 24 30

Product Availability

India
X2.5-G5/G6 Engine

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

X2.5G2 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

5 - 25 kW/kVA

Prime

24 kW

30 kVA