Generators | Digital Master Control DMC6000 | Cummins Inc.

Digital Master Control DMC6000

The new DMC6000 is a power system paralleling control offering integrated control solutions for more complex power systems that rely on essential fail-safe power.

Certification

IEC 61439-2, UL 891

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Paralleling Controls
DMC6000 product

The DMC6000 is a pre-engineered, pre-designed, and scalable power system paralleling control designed for a diverse set of complex power systems. With a comprehensive design flexibility, control modularity, enhanced 15” touch-screen user interface experience, and more than 1,200 failure scenarios the DMC6000 ensures complete power control of up to 16 gensets, 16 loads, and 2 utilities.


Cummins PowerCommand® Series

DMC6000 HMI

Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls.  Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global  system of service technicians, engineers, and part distribution facilities in over 190 countries.

 

Always On Map

 

Features & Benefits

Application Usage:

  • Product Application: Medium-Complex Power Systems 
  • System Voltage: Low Voltage & Medium Voltage

Built-in 15” Color Touchscreen

  • Resolution: 1024x786
  • High-resolution animated graphics
  • Real-time and historical data trending
  • Optional remote touchscreen (15”)

System Capabilities

  • Supports up to sixteen loads and two utilities
  • Supported system topologies: isolated bus, isolated bus with generator main, common bus, single transfer pair, dual transfer pair, main-tie-main
  • Standard generator interface for eight generator sets with ability to expand to sixteen generators.
  • Distributed logic usage based on ring ethernet – fastest industrial communication protocol at 100 Mbps
  • Backed by fail-safe cybersecurity
  • Communication Protocol: 
    • Modbus TCP/IP 
    • BACnet 
  • Remote Access via Web Brower

Reporting:

  • Email and text notifications for faster maintenance response times & real-time performance updates
  • Compliance reports

Accessibility:

  • Service access with external programming ports
  • Highly visible indication light for greater uptime, serviceability and operator safety. 
  • Four levels of access for maximized security: Technician, Manager, Operator & Guest.
  • Data logging for access to historic performance summaries and maintenance report logs
  • Email/USB/Print functionality for all the alarms, trends and reports
     
Specifications
Model Product Application System Voltage Colored Touch-screen User Interface Generators Supported Loads Supported Utilities Supported Multiple System Configuration Topologies Communication Protocol
Load Control Module (LCM0408) Load Control LV 7" Up to 4 Up to 8 None N/A Modbus TCP/IP (Standard)

Load Control Module (LCM0612)

Load Control LV 7" Up to 6 Up to 12 None N/A Modbus TCP/IP (Standard)
DMC2000 Simple Power System LV & MV 7" Up to 8 Up to 10 Up to 1
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
Modbus TCP/IP (Standard)
DMC6000 Simple Power System with Reporting LV & MV 15" Up to 16 Up to 16 Up to 2
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main

Modbus TCP/IP (Standard)

BACnet (option)

DMC8000 Complex Power System LV & MV 19" / Custom Unlimited Unlimited Unlimited
  • Isolated Bus
  • Isolated Bus with GM
  • Common Bus
  • Single Transfer Pair
  • Dual Transfer Pair
  • Main-tie-Main
  • Customized Topology

Modbus TCP/IP (Standard)

BACnet (option)

All units meet the following codes and standards: UL891, IEC 61439-2, CSA 22.2, Seismic and CE Marked.



To access our complete brochure library, click here.