Generator models | DQFAD | Cummins Inc.

DQFAD

Frequency

60 Hz
Rated for kW kVA
Prime 900 1125
Standby 1000 1250
Data Center Continuous 900 1125

Product Availability

Latin America, North America
qst30 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G5 NR2 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Data Center Continuous

900 kW

1125 kVA

Contact Sales or find a Location