Generators | KTA38 | Cummins Inc.

KTA38 for Commercial Industrial

Frequency

50, 60 Hz
Rated for kW kVA
Prime 810 - 928 900 - 1160
Standby 850 - 1000 1000 - 1276

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
kta38
Specifications
  • Cummins® Heavy-Duty Engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
  • Control System - Standard PowerCommand® electronic control provides total system integration including remote start/stop, precise frequency and voltage regulation, alarm and status message display, AmpSentry protection, output metering, auto-shutdown.
  • Cooling System - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Warranty


To access our complete brochure library, click here.