Generator models | RS20A | Cummins Inc.

RS20A

Rated for kW kVA
Standby 20 18

Product Availability

Latin America, North America
quiet connect generator

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Standby

20 kW

18 kVA

Contact Sales or find a Location