1993 Toyota 4Runner Repowered with Cummins R2.8 | Cummins Inc.
Toyota 4Runner with Cummins R2.8 Repower
Repower

1993 Toyota 4Runner Repowered with Cummins R2.8

by Cummins Inc., Global Power Technology Leader

Vehicle

  • YEAR: 1993
  • MAKE: Toyota
  • MODEL: 4Runner
  • BUILDER: DIY - Brittany and Aaron Huesman

Drivetrain

  • Cummins Repower R2.8L Turbo Diesel Engine
  • Mounts: Axis Industries Universal engine side mounts and isolators (http://www.axisindustriesusa.com/r2-8-engine-side-mounts/), custom fabricated frame side mounts
  • Transmission: AX15 (https://www.advanceadapters.com/products/26-ax15--aisin-ax15-5-speed-transmission-new/), custom combined with the tailshaft housing (and 5th gear) of the R150 Toyota transmission in order to mate with the stock Toyota transfer case
  • Clutch: Master and Slave Cylinder from 1995 Jeep YJ modified to give 4runner clutch pedal enough throw to disengage the clutch
  • Transmission Adapter: Quickdraw R2.8 to Jeep AX15 cast bellhousing and modified flywheel (https://quickdrawbrand.com/product/2-8-r-to-jeep-ax15-or-nv3550-adapter-kit-modifying-your-flywheel-fits-cummins-2-8-copy/)
  • Rear End: Re-geared to 4.10 Rear Axle Ratio (stock Toyota gears, but originally came with a 4.56)
  • Notes: The powertrain is ~2” longer than stock, which in this case required moving the shifters back 2” in the cab as well as shortening the driveshaft. It was decided to move the trans back the 2” in order to fit a fan and cooling package, rather than retaining stock trans location and moving engine forward. Transmission/transfer case was also lifted 2” to better fit the engine and minimize oil pan modifications.

Suspension

1” Diff Drop & 1” Body lift in order to fit the engine in the engine compartment while retaining IFS Shocks and Springs: Eibach shocks and Moog stock height rear coils

Tires/Wheels

  • Powder coated Stock Toyota Wheels
  • Tires: BFG KM3’s 33 x 10.5 x 15
  • Warn Manual Locking Hubs

Cooling System

  • Radiator: Stock Toyota 4Runner, core size 20”W x 19”T x 2”D
  • Fan: 16” Clutched mechanical fan
  • Fan Support Cummins PN 5270378
  • M24 x 1.5 RH thread Fan Hub
  • Fan Pulley Cummins PN 5270363
  • 3.94” diameter compared to stock 4.83 mm – had to machine front cover for slight interference with a cast rib)
  • Belt: Gates K080855 (8 rib, 85.5”)
  • Charge Air Cooler: 25”W x 12”T x 1.5”D

Miscellaneous

  • Cummins Aluminum Oil Pan PN 5318048, modified to fit in engine compartment around Front Diff and misc suspension components
  • Late 70’s Ford rear fuel tank
  • Dual Optima Red Top batteries in custom fabricated, rear mounted battery tray
  • Final curb weight: 4200 lbs
  • (in progress) Build Thread: https://forum.ih8mud.com/threads/cummins-r2-8-in-2nd-gen-4runner.1054799/

Driving impressions

Super peppy and great acceleration performance. Gearing and tires yields 2700 rpm at 70 mph which is a little high, but was still averaging 26 mpg on Cummins Cruise (maiden voyage) and cooling package did well keeping it around 185F. Vibration in cab is minimal thanks to Axis engine mount geometry and probably some luck on the frame side. Clutch feel took some trial and error to get the combination of all the parts correct, but once it was dialed in the engagement is perfect.

10772949456_IMG_2793.jpg

Related case studies
Repower Case Study

1999 Land Rover

Repower Case Study

1971 Jeep UACJ-6D

Repower Case Study

1990 Toyota Land Cruiser