A Dozen UT4000 Fast Supply Vessels | Cummins Inc.
""
Marine

A Dozen UT4000 Fast Supply Vessels

by Alan Haig-Brown

Cummins Vessel Reference #700

Incat Crowther rendering of the Brazilian fast supply vessels.

 

The Brazilian petroleum industry continues to set new standard for fleet expansion. This is demonstrated by the building of 12 aluminum 7200-HP fast supply vessels to a single order. They are being built at Estilaleiro ETP Engenharia Ltda. in Rio de Janeiro for two owners. Designed by Incat Crowther with their Lafayette, Louisiana office, the construction of these vessels is now well along with the first delivery expected for late 2013 with others to follow through 2014 and 2015.

 

Incat Crowther’s mono-hull crew boats have gained a significant following.

The 12 boats under construction in Brazil will be 48 by 9.5 meters with a molded depth of 4.25 meters. They will have 225 square meters of deck space with a capacity of 250 tons. An additional 30-square-meter covered cargo area will accommodate up to 30 tons. Tanks for 44,600 liters of ship’s fuel with another 90,600 liters of cargo fuel are built into the hull. Water for onboard use will be carried in 9,000-liter tanks with additional tanks for 91,000 liters of cargo water tanks.

Four Cummins QSK50-M main engines, each producing 1800 HP at 1800 RPM, turning propellers, through Twin Disc MGX-6848SC gears with 2.93;1 reduction, will give each vessel a 25-knot top speed and a 21-knot service speed. The vessels will be fitted with a pair of Thrustmaster 30TT150ML 150-HP electric tunnel bow thrusters. A pair of Cummins QSM11 250kW at 1800 RPM generators sets will provide electrical power.

Four Cummins QSK50-M main engines, each producing 1800 HP at 1800 RPM, turning propellers, through Twin Disc MGX-6848SC gears with 2.93;1 reduction, will give each vessel a 25-knot top speed and a 21-knot service speed. The vessels will be fitted with a pair of Thrustmaster 30TT150ML 150-HP electric tunnel bow thrusters. A pair of Cummins QSM11 250kW at 1800 RPM generators sets will provide electrical power.

Accommodations will be provided for up to eleven crewmembers in one single cabin and five double cabins. A small area aft of the interior cargo hold will include space for six passengers that can also serve as a conference room.

The 12 Fast Supply Vessels are being built to class +1A1 HSLC (bra) R1 Service 2 EO. Six of the vessels are being built for the Intertug subsidiary Baru Offshore Navegação while Senior Navegação will own the other six. For vessel names, IMO numbers and owners, see attached table.

 

For further information:

ETP Engenharia Ltda.
Av. Almirante Barroso, 97 Gr 801/806
Centro- Rio de Janeiro/RJ – CEP: 20.031-005
Tel: 55 21 2533 3351

Antonio Carlos Colares
Engine Business Manager
Cummins Vendas e Serviços
Av. Brasil, 20289
Rio de Janeiro – RJ – 21515-000
Brasil
Phone: 55 21 2196 3113
Cell: 55 21 9303 9935
E-mail: [email protected]

Incat Crowther.
102 Asma Blvd – Ste 100
Lafayette – LA 70508 –
Phone: 337 267 1403

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...