Pelican Offshore Takes Delivery of Flex-36 Crew Boat | Cummins Inc.
""
Marine

Pelican Offshore Takes Delivery of Flex-36 Crew Boat

by Alan Haig-Brown

Cummins Vessel Reference #619

Penguin staffer looks at a Pelican boat.

 

Pelican Offshore Services Pte Ltd (POS), established in 1997, operates a fleet of Fast Supply Intervention Vessels (FSIV) as well as anchor handling Tug/Supply Vessels in support of the offshore oil and gas industry mainly in Southeast Asia. Their fleet of FSIVs carry rig crews and light freight cargos. Working with their customers in the offshore industry Pelican Offshore’s sister company Penguin Shipyard International has developed their own designed Flex-36 high-speed aluminum vessels. The yard has been building high-speed offshore and commercial aluminum vessels since 1995. It has yards in Singapore and Batam Indonesia with a combined land area of more than 60,000 square meters.

 

 

 

The Pelican Grand aft deck. (photo courtesy of Penguin International Ltd)

 

Recently one of these vessels was delivered to the Pelican Offshore Services fleet, At 36 by 7.6-meters, the ABS-classed M/V Pelican Grand has 80-square meters of aft deck space with a capacity for 40-tons of cargo. With a crew of eight and passenger capacity of 70 rig workers, this design has proven an ideal size to meet industry requirements. With tankage for 25,000 liters of fresh water and 60,000 liters of fuel, the vessel also has fire-fighting capabilities of up to 600 cubic meters per hour.

 

Pelican Offshore Services, established in 1997, operates a fleet of Fast Supply Intervention Vessels (FSIV) as well as anchor handling Tug/Supply Vessels in support of the offshore oil and gas industry of Southeast Asia. Their fleet of FSIVs carry rig crews and light freight cargos. Working with their sister firm Penguin International, they have developed a fleet of their own designed Flex-36 high-speed aluminum vessels.

 

 

The three KTA38 mains on the Pelican Grand.

 

The power package includes three Cummins KTA38-M2 diesels each delivering 1007 Kw at 1900 RPM provide main propulsion power to five-blades propellers with a one-meter diameter. A bow thruster is built in for added maneuverability. A pair of Cummins 6BT5.9 engines power 80 kW generators to meet the Pelican Grand’s electrical needs.

 

 

 

Chief Officer Bambang Wibowo at the foreward controls.

 

Both Pelican Offshore Service and Penguin Shipyard are wholly owned subsidiaries of Penguin International Limited, a Singapore based integrated marine and offshore service provider.

 

Photos by Haig-Brown

For further information:

Penguin Shipyard International Pte. Ltd.
18 Tuas Basin Link
Singapore 638784
Phone: 65 6865 2568
Fax: 65 6862 1087
Email: [email protected]
Web: www.penguin.com.sg

Cummins Sales and Service Singapore Pte. Ltd.
8 Tanjong Penjuru
Singapore 609019
Phone: 65 6261 3555

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...