SeaVee’s 450z is an angler's dream | Cummins Inc.
450z on open water
Marine

SeaVee’s 450z is an angler's dream

by Lisa Overing

Welcome aboard SeaVee Boats’ new flagship 450z center console. Offering a combination of luxury and style, the 450z offers is a solid fishing machine that’s easy to maneuver with offshore performance bolstered by Cummins marine auxiliary. Designed with a sensible, safe deck arrangement, the 450z is equipped with all around zail fishing rods and four live wells to reel in a big tournament catch.

Easy, walkaround fishing access

The large bow seating area forward provides lounging relaxation. This center console provides easy, walkaround access to fish independently from bow and stern with separate live wells, rod storage, fish boxes and strategic gunwale rod holder placement. The cabin is outfitted with a convertible settee, high/low table, galley, private head and shower for an overnight getaway.

At 45-feet with a fast and efficient Z-stepped hull patented by SeaVee in 2014, the vessel’s 12 1/2 foot beam provides stability in choppy seas. The 450z maxi console is resin infused in one piece with an integrated, custom-molded safety glass windshield and oversized dash accommodating any electronics package and three 22-inch displays. 

Powerful options, ignition-protected Cummins-Onan genset

Rigged with a high-performance, quad outboard configuration of your choice, the quiet Onan 9kW generator is ignition-protected, powering the Seakeeper’s six gyroscopic stabilizers. 

The ignition-protected diesel genset is designed to supply auxiliary power to a vessel with gasoline propulsion engines and meets USCG 33 CFR requirements and EPA Tier 3 emission standards with safe, reliable power and easy maintenance. Sound shields and an optimized mounting system lower sound and reduce vibration for a boating experience that doesn’t scare the fish.

SeaVee 450z Specifications

LOA  45’
Beam 12’6”
Hull Dry Weight 22,000 LBS (no engines)
Draft 27”
Hull Deadrise 22˚
Fuel Capacity (Gasoline) 788 USG
Fuel Capacity (Diesel for Genset) 48 USG
Generator Onan 9kW
Fresh Water Capacity 100 USG
Engines 2/3/4 outboards
Max Horsepower Unlimited
Hull Construction Cored / Infused

 

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...