Sensual experience at sea aboard Menorquin 68 | Cummins Inc.
Menorquin 68
Marine

Sensual experience at sea aboard Menorquin 68

by Lisa Overing

Liveaboard, Spanish-inspired llaut loaded with style, creature comforts

Wrapped in luxury amid the waves gently lapping the hull of the Menorquin 68 is a sensual experience at sea. Three lovelyMenorquin 68 staterooms with four berths encourage sleeping in just a little bit longer. Upon awakening, stepping up the companionway into the well-appointed salon's open entryway brings the sunlight in with the sea breeze, signaling another day of adventure just over the horizon.

Drawing inspiration from single-sail, Spanish fishing boats called llauts, Menorquin maintains an anachronistic look and style. Natural sunlight and expansive windows makes for pleasurable cruising with a roomy cockpit and comfortable helm.

An extended flybridge provides coverage for weather at sea, navigating crossings confidently. As the Menorquin makes graceful passages in the world’s waterways, her luxurious amenities are bolstered by true craftsmanship, unparalleled performance and alluring Spanish style.

The custom, streamlined hull increases performance while reducing fuel consumption, making the Menorquin 68 a luxury yacht in a powerful package with twin Cummins QSM 11-715 diesel engines dependably supporting near coastal cruising at 14 knots and lengthy voyages in moderate sea conditions.

 

Certified, safe cruiser for bluewater voyages

The Menorquin 68 performs as a long-range cruiser and a true, offshore boat, ocean certified as a CE Category A vessel. The CE Cat A designation is the European Union’s most stringent design standard for recreational crafts under 79 feet. This class certification for unlimited offshore use covers self-sufficient boats designed for extended voyages. Excluding hurricane conditions, the Menorquin withstands winds over Beaufort Force 8 exceeding 40 knots and significant wave heights above 13 feet.

CE Cat A vessels quantify the boat’s degree of seaworthiness, based on the wave height and wind speed the boat is designed to encounter and handle. The farther offshore the vessel is expected to venture, the higher the expectations for construction strength, stability, freeboard, reserve buoyancy, resistance to downflooding, deck drainage and other seaworthiness criteria.

Well-appointed lighting creates ambiance for an opulent experience cruising ports of call, with the Onan marine generator’s auxiliary power delivering a whisperquiet ride with an endless array of pleasurable amenities at sea. The Menorquin 68 delights seafarers with an array of gorgeous, hand-selected wooden decking choices, making every semi-custom launch as unique as its owner.
 

Menorquin 68FB Specifications

LOA 69.685'
Beam 19.02'
Displacement 32,000 tons
Draft 5.25'
Certification CE Cat A
Fuel Capacity 884.98 USG
Water Capacity 378.56 USG
Engines Twin Cummins QSM11-715
Generators 7 kW Onan
Max Speed

23 knots

Cruising Speed 14 knots
Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...