7.5 - 40 kVA Diesel Generators

High Fuel Efficiency, Low Emission Levels, 24x7 Service Support

Cummins understands how essential uninterrupted power is for all – home, business and commercial. Powered by the technologically advanced power generation solutions starting from 7.5kVA to 3750kVA, our product range is geared to take on the most challenging applications.

Our power solutions are built in to deliver consistent performance across all industry segments, ensuring that you always stay ahead of the rest. We promise quality products and exceptional customer support.

Certification

CPCB II

Product Availability

India
india diesel generators 7.5kva - 15kva

For more on diesel and other generators from Cummins India, visit our Generators section.

Specifications
7.5 - 15 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C7.5D5P 7.5 X1.3TAA-G1 23 PI044D / PT044F PSO600
C10D5P 10 X1.3TAA-G1 23 PI044E / PT044G PSO600 Download the Brochure
C15D5P 15 X1.3TAA-G1 23 S0L1-P1 / S0L2-K1 PSO600
20 - 30 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C18.5D5P 18.5 X1.3TAA-G7 25.2 S0L2-U1 PSO600 Single-Phase Brochure
C20D5P 20 X1.3TAA-G7 25.2 S0L2-M1 PSO600 Three-Phase Brochure
C20D5P 20 X2.7T-G1 32 S0L2-U1 PSO600 Single-Phase Brochure
C25D5P 25 X2.7T-G1 32 S0L2-M1 PSO600 Three-Phase Brochure
C25D5P 25 X2.7T-G1 32 S1L2-K1 PSO600 Single-Phase Brochure
C30D5P 30 X2.7TAA-G2 38.5 S0L2-P1 PSO600 Three-Phase Brochure
C27D5P 27 X2.7TAA-G2 38.5 S1L2-R1 PSO600 Single-Phase Brochure
35 - 40 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C35D5P 35 X3.6TAA-G1 52.4 UCI224E PSO600 Single-Phase PDF
C35D5P 35 X3.6TAA-G1 52.4 S1L2-J1 PSO600 Three-Phase PDF
C37.5D5P 37.5 X3.6TAA-G1 52.4 UCI224F PSO600 Single-Phase PDF
C40D5P 40 X3.6TAA-G1 52.4 S1L2-K1 PSO600 Three-Phase PDF


To access our complete brochure library, click here.