Engines | CPAK QSF3.8 (Tier III) | Cummins Inc.

CPAK QSF3.8 (Tier III)

Power

140 hp 104 kW

Torque

398 lb-ft 540 N•m

Certification

Tier 3 / Stage IIIA

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
CPAK QSF3.8 (Tier III)

Features & Benefits

  • EU Tier 3 / Stage IIIA certified
  • Full authority electronic controls - Electronic control system provides engine control and monitoring for superior performance, fuel economy and diagnostics.
  • Bosch high pressure - Common rail fuel system operating at 1600 Bar with full authority electronic control.
  • Air cleaner - Single heavy duty industrial air cleaner, with safety element.
  • Baserail mounting - Heavy section base frame.
  • Cooling system - Heavy duty, 50deg ambient capable radiator assembly, incorporating charge air cooler. Blower fan configuration as standard.
Specifications
Tier III engine Power rating Rated speed Peak torque Piston displacement Engine Weight (Wet) CPAK Weight (Wet)
QSF3.8 140 hp
104 kw
2200 RPM 398 lb-ft
540 Nm
57 cu in
3.8 L
739 lb
335 kg
1135 lb
515 kg

 



To access our complete brochure library, click here.
Efficiency
Performance

or