Engines | ISB (EPA 2004) | Cummins Inc.

ISB (EPA 2004)

Power

275 - 275 hp 205 - 205 kW

Torque

lb-ft 0 N•m

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Fire and Emergency
Medium-duty Truck

Cummins ISB raises the bar for performance and productivity in every type of medium-duty truck, P&D van or other vehicle. At the same time, it lowers noise by as much as 80% and meets every EPA and Euro emissions standard through 2006. In other words, we’ve taken an engine that has proven worldwide acceptance (over 3 million sold) and improved it in virtually every aspect, from acceleration to pulling power (up to 350 lb-ft of clutch engagement torque) to fuel economy (increased by as much as 2%).

Features And Benefits

Cummins ISB uses a new High-Pressure Common-Rail (HPCR) fuel system that maintains high injection pressures regardless of engine speed for exceptional performance across the entire rpm range with enhanced reliability.

Other ISB benefits include:

  • Outstanding Performance – With the new HPCR fuel system for rapid acceleration and a Holset Variable Geometry Turbo on all ratings of 245 hp and higher.
  • Quieter Operation – The rear gear train design reduces engine noise.
  • Exceptional Power-to-Weight Ratio – With up to 275 hp and 660 lb-ft of peak torque, from an engine that weighs only 1,150 lb.
  • Lower Operating Costs – Thanks to long maintenance intervals combined with a simple design.
  • Clean, Efficient Combustion – 24 valves (4 per cylinder) with centered fuel injection and cooled Exhaust Gas Recirculation (EGR) help ensure complete combustion for maximum efficiency and reduced emissions.


To access our complete brochure library, click here.
Efficiency
Performance

or