Engines | QSK38 Tier 4 IMO III | Cummins Inc.

QSK38 Tier 4 IMO III

Power

1000 - 1500 hp 746 - 1119 kW

Torque

lb-ft 0 N•m

Certification

EPA Tier 4, IMO III

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Marine
Marine - Auxiliary Engines
Marine - Propulsion Engines
Marine - Commercial
QSK38 Tier 4 IMO III

746-1044 kW | 1000-1400 hp

  • Building on the KTA38’s reputation hard earned on the U.S. inland rivers
  • Designed to withstand the challenging conditions commercial marine operators often face; this same reliable, durable power is now available for recreational boating applications, including super yachts and yacht support vessels
  • Improved idle stability and reduced noise and vibration are a direct result of the Cummins Modular Common Rail fuel system
  • In-cylinder technology to meet IMO Tier II and EPA Tier 3; Cummins exhaust aftertreatment system, using Selective Catalytic Reduction System (SCR) technology, meets EPA Tier 4 and IMO III. 
  • Covered by a comprehensive one year warranty and backed by Cummins global service network
  • Built at Daventry Engine Plant in Daventry, U.K.
     

Features & Benefits

Features and Benefits

Engine Design: Reliable base engine uses common components from the proven K19, K38, and K50 engines. A new steel piston with PVD coating top ring along with nitride coated second ring and high boron liner provides the excellent durability and long life withstanding higher temperatures and meeting the stringent emission norms. No matter the vessel, Cummins will keep you always on.

Fuel System: Proven High Pressure Modular Common Rail Fuel System features an increased system pressure and optimized fueling. The pump is designed to give higher fuel pressure throughout the engine speed and load range. Benefits include low noise, low vibration for quiet operation, improved performance, idle stability and low-end torque while still delivering improved fuel economy.

Cooling System: Two-pump, two-loop, low temperature aftercooling maximizes efficiency and improves performance. Engine-mounted titanium plate heat exchanger provides superior durability with minimal maintenance requirements. SOLAS Heats shields meet Subchapter M requirements.

Exhaust System: Dry exhaust manifold and turbocharger deliver improved transient response. Vertical or horizontal exhaust connections available for installation flexibility. Compact SCR designed to meet the rigors of the marine environment. The system has been designed with integrated System Out NOx sensors, DEF dosing units, Internal Decomp tubes all working together to give the customer optimized DEF consumption. The Exhaust Throttle Valve integrated with the engine enables for an efficient SCR cleaning allowing the customer to operate transparently to previous non-SCR products.

Air System: Turbocharger is a standard Cummins offering working in tandem with an engine integrated wastegate that allows for precise air flow management and enhanced transient response. Mounted or remote marine grade air cleaner options are available. The air system design provides a significant increase in power for the continuous operating rating definition.

Lubrication System: Standard capacity 114 L (30 gal) and high capacity 166 L (44 gal) marine grade oil pan. Cummins spin-on oil filters available for easy accessibility and servicing. Optional "service free" integral breather system eliminates oil carryover for a clean bilge.

Electronics: 24v Quantum System electronics feature an ECM to monitor operating parameters, while providing diagnostics for complete engine protection. Simplified electrical customer interface box for all vessel connections to reduce installation complexity.

Certifications: Complies with IMO Tier III and EPA Tier 4 emissions regulations. Designed to meet the International Association of Classification Societies (IACS) and SOLAS requirements. Consult your local Cummins professional for a complete listing of available approvals.

Optional Equipment

  • C Command panels
  • No Drip Crankcase Breather
  • ELIMINATOR™ oil filtration system
  • Premium coolant hose connections
  • Duplex lube oil and fuel filtration
  • SAE A or B (keel cooled only) accessory
  • Front PTO adaptor
  • Pre-lube with QuickEvac
  • Air or electric starter
  • Rigid or Flexible mounting arrangements
Specifications

General Specifications

  • Configuration: V-12 cylinder, 4-stroke diesel
  • Aspiration: Turbocharged/ Low Temperature Aftercooled
  • Displacement: 37.7 L (2300 in3)
  • Bore & Stroke: 159 x 159 mm (6.25 x 6.25 in)
  • Rotation: Counterclockwise facing flywheel
  • Fuel System: Modular Common Rail (MCRS)

Product Dimensions and Weight

Overall Length mm (in) 2417 (95)
Overall Width mm (in) 1624 (64)
Overall Height mm (in) 2358 (93)
Weight kg (lb) 4850 (10692)
Aftertreatment Weight kg (lb) 420 (926)

 



To access our complete brochure library, click here.
Ratings
Engine Model Speed kW BHP RPM Rating Emissions
QSK38-M2 Variable 746 1000 1800 Continuous EPA Tier 4 / IMO III
QSK38-M2 969 1300 1800
QSK38-M2 1044 1400 1800
QSK38-M2 1119 1500 1800
QSK38-DM2 Fixed 1044 1400 1800 Prime
QSK38-DM2 Variable 1044 1400 1800 VSDE

 

 

Maintenance

Contact a local dealer for maintenance questions.

Find your dealer

Efficiency
Performance

or