G-Drive Engines | Diesel QSZ13 | Cummins Inc.

Diesel QSZ13

Frequency

60, 50 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 291 - 459 364 - 574
Standby 331 - 501 414 - 627

Certification

EU Stage IIIA, EPA Tier 3, 2g TA Luft, EU Stage II

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Crushing / Mining
G-Drive - Intermodal
G-Drive - Lighting Towers
G-Drive - Movie Site
G-Drive - Oil and Gas
G-Drive - Prime
G-Drive - Rail
G-Drive - Rental
G-Drive - Standby
G-Drive - Welding
Diesel QSZ13 G-Drive Engine

High performance for tough applications.

The QSZ13 engine was developed using Cummins unique in-house capability, adapting core technologies in electronics, fuel systems, turbo charging, filtration, and emissions. The QSZ13 engine has low derating thresholds for temperature and altitude, coupled with 50C ambient capable cooling system makes these engines top performers in the harshest conditions.

Features & Benefits

Coolpac Integrated Design - Products are supplied complete with cooling package and air cleaner kit for a complete power package. A Heavy duty air cleaner is offered as an option.

Full Authority Electronic Dual Speed Engine - Advanced engine monitoring, diagnostics, protection and control, coupled with the XPI fuel system, capable of delivering extreme fuel injection pressures with multiple injection events, results in reduced emissions, improved fuel efficiency, lower noise and enhanced engine performance.

Fuel Filtration System Three-stage fuel filtration system provides high levels of protection against fuel becoming contaminated with dust, dirt, or water.

Controls - Fitted with a Power Generation Interface (PGI) to improve emissions, the widely accepted SAE J1939 industry standard CAN based communication network provides advanced engine protection, ensuring faster connectivity along with a superior fault finding capability.

Crankcase Breather Cummins patented variable impactor breather design and coalescing filter removes emissions as required by regulations, with the added benefit of eliminating oil drips and mist while keeping the surroundings clean.

Reduced Operating Costs Extended service intervals for the oil and filter changes.

Service and Support G-Drive products are backed by an uncompromising level of technical support and after sales support, delivered through a world class service network.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
QSZ13-G5 60 505 / 404 558 / 446 1800 Diesel EU Stage II PDF
QSZ13-G5 50 456 / 365 520 / 416 1500 Diesel EU Stage II PDF
QSZ13-G7 50 407 / 325 464 / 371 1500 Diesel EU Stage IIIA, EPA Tier 3 PDF
QSZ13-G7 60 450 / 360 507 / 406 1800 Diesel EU Stage IIIA, EPA Tier 3 PDF
QSZ13-G6 50 364 / 291 414 / 331 1500 Diesel EU Stage IIIA, EPA Tier 3 PDF
QSZ13-G6 60 394 / 315 448 / 359 1800 Diesel EU Stage IIIA, EPA Tier 3 PDF
QSZ13-G10 50 520 / 416 568 / 454 1500 Diesel Non-Regulated PDF
QSZ13-G11 60 574 / 459 627 / 501 1800 Diesel Non-Regulated PDF

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-2 and Tier-3 products to the market - ahead of the regulatory deadline;
  • the first manufacturer to introduce EU Stage IIIA compliant generator-drive diesel engines to Europe;
  • the leader in innovative emissions solutions that focus predominantly on in-cylinder design improvements to eliminate most of the NOx, HC and PM before they are formed.

As a result, our diesel engines are not only very clean, but also retain all of their performance advantages without exhaust after treatment strategies that add cost and complicate maintenance for end users.

G-Drive Engines

  • Mid-range (1.3 - 9L) medium-horsepower engines (16 to 476 hp), providing the broadest Tier 3 range which further reduce Tier 2 NOx levels by 38%
  • Heavy duty (11 - 15L) 415 to 755 hp engines powering commercial operations
  • High-horsepower (19 - 78L) 675 to 3700 hp at both 1500 and 1800 rpm, designed to meet Tier 2/Stage II emissions requirements for electronics and diagnostics, base engine and turbocharging, power cylinder and fuel systems

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.