Generator models | C1250D6 | Cummins Inc.

C1250D6

Frequency

60 Hz
Rated for kW kVA
Prime 1120 1400
Standby 1270 1588
Data Center Continuous 1120 1400

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA50-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1120 kW

1400 kVA

Standby

1270 kW

1588 kVA

Data Center Continuous

1120 kW

1400 kVA

Contact Sales or find a Location