Generator models | C1500D6 | Cummins Inc.

C1500D6

Frequency

60 Hz
Rated for kW kVA
Prime 1286 1608
Standby 1545 1931
Data Center Continuous 1286 1608

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA50-G9 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1286 kW

1608 kVA

Standby

1545 kW

1931 kVA

Data Center Continuous

1286 kW

1608 kVA

Contact Sales or find a Location