Generator models | C1760D5E | Cummins Inc.

C1760D5E

Frequency

50 Hz
Rated for kW kVA
Prime 1280 1600
Standby 1408 1760
Data Center Continuous 1280 1600

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-GS3 TA LUFT 2G - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1280 kW

1600 kVA

Standby

1408 kW

1760 kVA

Data Center Continuous

1280 kW

1600 kVA

Contact Sales or find a Location