Generator models | C200N6B | Cummins Inc.

C200N6B

Frequency

60 Hz
Rated for kW kVA
Standby 200 250

Product Availability

North America
Cummins QSJ9.8G Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSJ8.9-G3 - Natural Gas

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Standby

200 kW

250 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Propane

Standby

150 kW

188 kVA

Frequency (Hz)

60

Fuel Type

Propane

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

175 kW

219 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Frequency (Hz)

60

Fuel Type

Natural Gas

Frequency (Hz)

60

Fuel Type

Natural Gas

Frequency (Hz)

60

Fuel Type

Natural Gas

Contact Sales or find a Location