Generator models | C66D5EQ | Cummins Inc.

C66D5EQ

Frequency

50 Hz
Rated for kW kVA
Prime 48 60
Standby 53 66

Product Availability

Europe
4b3.3 q range generator product

Frequency

50

Emission Levels

E.U., stationary application

Engine Model & Fuel Type

4BTAA3.3-G14 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

44 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

40 kW

50 kVA

Standby

44 kW

55 kVA

Contact Sales or find a Location