Generator models | C750N6 | Cummins Inc.

C750N6

Frequency

60 Hz
Rated for kW kVA
Standby 750 937

Product Availability

North America
Cummins GTA50E Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

GTA50E - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Standby

750 kW

937 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

600 kW

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

650 kW

813 kVA

Contact Sales or find a Location