Generator models | C80D6I | Cummins Inc.

C80D6I

Frequency

60 Hz
Rated for kW kVA
Prime 72 90
Standby 80 100

Product Availability

Africa Middle East, Asia Pacific, Latin America
Cummins 6BTA5.9 Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

72 kW

90 kVA

Standby

80 kW

100 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

65 kW

82 kVA

Standby

72 kW

90 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

91 kW

114 kVA

Standby

100 kW

125 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

80 kW

100 kVA

Standby

88 kW

110 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

123 kW

153 kVA

Standby

135 kW

169 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

109 kW

136 kVA

Standby

120 kW

150 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

124 kW

155 kVA

Standby

136 kW

170 kVA

Contact Sales or find a Location