Centum™ Force Series Containerized Solutions

Since its introduction in 2022, Centum™ has been the pillar of innovation for Cummins Power Generation. We’re excited to expand this pillar with the addition of Centum™ Force, the next generation of containerized generator sets that establish new benchmarks in footprint optimization, layout flexibility, ease of transportation and overall reliability.

Frequency

50 Hz
Rated for kW kVA
Prime 1500 - 2000 1875 - 2500
Standby 1650 - 2200 2063 - 2750
Data Center Continuous 1500 - 2200 1875 - 2500

Certification

CE

Product Availability

Asia Pacific, India, Latin America, Africa Middle East, Europe

Applications

Standby Power
Data Centers
Mission Critical
Healthcare
Water Treatment
Commercial Industrial Generators
Oil and Gas Generators
Rental Generators
Centum force series containerized generator
centum force
centum force
Your needs are the spec

In response to our customers' concerns regarding high investment costs, prolonged deployment times involving extensive construction and the complexities of external systems prone to failure, Cummins has engineered a superior solution.

Our factory-packaged containerized generator sets are designed to address these challenges comprehensively. They offer a reduced footprint, improved ease of transportation and significantly shorter lead times.

Every detail has been meticulously crafted to minimize quality control issues, ensuring a streamlined, efficient and reliable process from start to finish.

centum force genset
A new platform for meeting the growing demand for power: Centum™ Force

Introducing Centum™ Force – A testament to Cummins Power Generations' unwavering commitment to innovation since its debut in 2022.

With the launch of Centum™ Force, we're elevating this commitment to new heights by delivering a fully integrated power system that redefines industry standards in footprint, quality, flexibility, reliability and adaptability.

Centum Force stands as the ultimate solution, which streamlines and accelerates your projects, ensuring they meet their full potential with precision and efficiency.

The Centum™ Force Difference

You'll get more than a fully integrated power system and a small footprint to accommodate your layout. Keep projects on track and save time and money on installation and commissioning.

Fully Integrated Power System

Includes integrated cooling system, fire detection and suppression system, fuel tank, smart monitoring and quick connection sockets, in ISO Standard Container.

Optimal Design for Layout Flexibility

Prioritizes performance, quality, quiet operations, ease of installation, serviceability, versatile layout choices and stackable design.

Fast Lead Times + Easy Transportation

The 40 foot container mitigates shipping obstacles by fitting on standard truck trailers. No more high freight costs and oversized non-standardized designs.

Faster Installation and Commissioning

Quicker startups for shorter deployment times.

Industries

Applications Categories
Data Centers Hyperscalers, colocation, edge, and enterprise
Commercial Convention centers, retail centers, recreational facilities, hotels and resorts, distribution centers, and campuses

Healthcare

Hospitals, nursing homes, care facilities

Manufacturing

Pharmaceutical facilities, construction materials

Infrastructure

Wastewater treatment plants, Government buildings
Specifications
  • Robust Performance -Fully integrated containerized generator set is optimized for diverse critical power requirements regardless of environmental conditions.
  • Cummins heavy-duty QSK60 engine - Proven performer, rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.
  • Flexible Layout - Stackable design allows for smaller footprint, effortless transportation and lower cost of ownership.
  • Accelerated Startup - Faster commissioning and installation for less construction time to help you reach shorter project timelines, equipped with advanced paralleling control module to support quick startup of multiple units paralleled for power demands in emergency situations.
  • PowerCommand® Control and Monitoring System
  • Codes and Standards - Compliance with CE, in conformity with ISO 9001 and designed to comply with ISO 8528 standards.
  • World Class Service and Support - All systems have been seamlessly factory integrated for ease of repositioning or redeployment. With the largest global and local support footprint in the industry, Cummins owns, trains and controls its entire distributor network to connect you to the people who know power generation best.


To access our complete brochure library, click here.

The Cummins Commitment

The Centum Series represents much more than a new approach to power generation. It’s a new standard for the next 100 years of power. You’ll also get the rock-solid dependability Cummins is known for, encompassing the design, build, install and service by Cummins expert engineers and technicians.