Generators | GTA855e | Cummins Inc.

GTA855e for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 250 - 300 312 - 375

Certification

EPA SI NSPS Certified, EPA Stationary and MOH Certified

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
Cummins GTA855E Generator
Specifications
  • Cummins Heavy-Duty Engine - Rugged 4-cycle industrial spark ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motorstarting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing shortcircuit capability, and class H insulation. The alternator electrical insulation system is UL1446 Recognized.
  • Control Systems - The PowerCommand® electronic control is standard equipment and provides total GenSet system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, and auto-shutdown at fault detection,and NFPA 110 compliance PowerCommand control is Listed to UL508.
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PowerCommand® control is UL508 Listed.
  • Warranty


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

250 kW

312 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

300 kW

375 kVA