KTA38 G14 for Rental

Frequency

50, 60, 50/60, Dual Hz
Rated for kW kVA
Prime 800 - 928 1000 - 1160
Standby 880 - 1020 1100 - 1275

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Rental Generators
kta38-g14 generator

This Cummins Power Generation rental package is a fully integrated, robust power generation system that sets new benchmarks in performance, reliability and efficiency for standby and prime power applications.

Features & Benefits

Dual frequency to meet diverse energy needs - The versatile C1000 D2R is both 50 and 60 Hz capable, with a wide voltage range for continuous, prime or standby applications in commercial, residential, industrial, utilities, and more.

An engine that works harder, longer Cummins KTA38 G14 engine is recognized for performance, reliability and durability worldwide. With its very high derating threshold for temperatures, altitudes and humidity, the KTA38 G14 engine ranks among the top performers in the harshest operating environments.

Greater mobility, lower transportation cost - To meet the increasing demand for electricity, the C1000 D2R comes in a standard 20' ISO container (low cube) for easy transportation across borders and regions. The CSC-certified modules can be shipped around the world like regular containers, which means lower freight and transportation costs.

A unit that stays cool, in the hottest places on earth - The cooling system is engineered to meet Limiting Ambient Temperature (LAT) up to 50 °C at continuous rating. Designed with vertical hot air discharge, the C1000 D2R is suitable for multiple set installations

Specifications

Design: 4 cycle, 12 cylinder diesel, turbo charged, charge air cooled

Bore: 159 mm

Stroke: 159 mm

Displacement: 38 L

Cylinder block: Cast iron

Battery capacity: 2 parallel strings of 2 x 12V, 75A/hr

Battery charging alternator: 35A

Starting voltage: 24V negative ground

Fuel system: Direct inject, electric fuel control (EFC) governor

Fuel filter: Dual spin on paper element fuel filters

Air cleaner type: Dry replaceable element with restriction indicator

Lube oil filter type(s): Spin on full flow filter

Standard cooling system: 50 ºC ambient radiator



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

800 kW

1000 kVA

Standby

880 kW

1100 kVA