QSB7 Q-Range

Frequency

50 Hz
Rated for kW kVA
Prime 160 200
Standby 176 220

Certification

CE, UKCA

Product Availability

Europe

Applications

Commercial Industrial Generators
Construction
Agriculture
Healthcare
Prime Power
Small Business Standby
Standby Power
duoro phase 4 enclosed generator qsb7 q range

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

 

What makes the QSB7 generator sets so special?

With an optimized footprint, the state-of-the-art QSB7 Q Range generator set is as compact as it is robust, characterized by an outstanding reliable engine and a Cummins world class Service and Support with the largest global and local coverage in the industry. 

The QSB7 range of generators sets incorporates the latest product improvements applied all across the Q Range series, catering for a wider range of needs and applications to meet your needs. Built in Europe, for Europe.

 

Powerful Support Too

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the QSB7 range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

 

 

Features

  • Engine - Rugged 4 cycle Stage IIIA compliant industrial diesel QSB7 series delivers reliable power and fast response to load changes.
  • Alternator - Stamford UC series Class H with low reactance 2/3 pitch windings.
  • Controller - PC1.2: integrated microprocessor based generator set control system providing voltage regulation, engine/alternator protection, operator interface and isochronous governing.
  • Open and Enclosed - Versions available
  • Performance (LAT) - up to 50ºC ambient temperature working operation without power derate for enclosed version.*100% PRP. Consult for additional cooling data
  • Fuel tank - 400 l with spillage catchment guaranteeing at least 10h autonomy at 75% PRP
  • Emissions Compliance - EU SIIIA
  • Smaller and lighter - Improved power to weight ratio with excellent efficiency
  • Lifting and logistics - Optimized handling and storage needs
  • Sound attenuated - Quiet in operation and fully CE and UKCA compliant. The enclosure ensures a safe environment for users once installed.
  • Paint - Enhanced APNR painting system
  • Optimized subsystems - Very simple to operate and use
  • Battery - Lead acid, sealed, flooded/SLI technology battery
  • Battery Charger - Included as standard equipment to ensure engine is always ready to start
  • Coolant heater - Included as standard equipment on enclosed versions to ensure engine start during low ambient temperatures (optional on open versions)
  • Easy to maintain - Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability - Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehensive worldwide warranty.
Specifications
Engine QSB7-G5: 4 cycle, in-line, 6 cylinder, diesel, turbocharged and charged air-cooled
Bore 107mm
Stroke 124mm
Displacement 6.7 liter
Cylinder Block Alloy cast iron, in-line, 6-cylinder
Starting Voltage 12 VDC
Fuel system Direct Injection
Standard cooling system 50ºC ambient radiator
Alternator Stamford UC series, brushless, 4 pole, single bearing, revolving field
Controller PC1.2, electronic control provides total system integration
Battery capacity 140Ah
Fuel tank 400l
Guaranteed sound power level - Lw(A) (Enclosed) 97 dB(A)

 



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

160 kW

200 kVA

Standby

176 kW

220 kVA