Gamefisherman 50 Express boasts quiet generators | Cummins Inc.
gamefisherman on the open water
Marine

Gamefisherman 50 Express boasts quiet generators

Gamefisherman 50 Express is a winning series
by Lisa Overing

Gamefisherman's largest build yet

Game on! The tournament-winning boat builders from Gamefisherman have launched their largest build to date, the 50 Express. Equipped with Onan generators, the 50 Express is personalized for tournament sportfishing with customizable options, cold-molded mahogany and is available in three styles: coupe, walkaround and flybridge.

gamefisherman sportfishing vesselThe raised teak platform provides 360-degree visibility throughout the overhead enclosure with a stainless-steel steering wheel next to a nice bridge with twin multifunction displays, 25-kW radar, dual Standard Horizon VHFs and twin helm chairs. A comfortable L-shaped lounge discreetly conceals rods and gear for stowage.

The aft deck provides space and a central fighting chair. Gamefisherman 50 is a serious boat transforming crew mates into winners. The Sailfish Club of Florida hosted its 49th Annual Gold Cup, with two Gamefisherman vessels placing in the top four for most catch and release sailfish.

Built for travel, designed to trophy-winners

With a teak and holly sole and satin teak joinery finish, the main deck offers a spacious salon and a galley with dinette. Below deck accommodations include a master and twin VIP, both with ensuites.

This vessel is designed to fish and travel to tournaments, with Onan ignition-protected gensets that won't scare the sailfish and marlin away from your bait. While docked at anchor and sleeping, the tranquility of a starry night is nature’s ambiance, not noise from the genset powering everything onboard for modern anglers enjoying every convenience. 
 

Specifications

LOA 50'2"
BOA 16'2"
Draft 4'4"
Displacement full 45.000 lbs
Fuel capacity 1000 USG
Fresh water 200 USG
Engine Twin Cats 12.9 1000 HP
Generator Onan 12-14 Kw
Cruising speed 31K at 1,800 RPM
Max speed 39K

 

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...