Polish Diesel-Electric Pair for 2020 | Cummins Inc.
Polish Diesel-Electric Multipurpose Vessel
Marine

Polish Diesel-Electric Pair for 2020

by Alan Haig-Brown

Poland’s impressive history in maritime research will continue to grow with the delivery of two new multipurpose vessels in the second and third quarters of 2020.  Under construction at the noted Remontowa Shipbuiding yard in Gdańsk the two 60 by 12.8-meter vessels will replace two 35-year old vessels working under the direction of the maritime office in Szczecin and Gdynia.

Remontoa2.jpg

The diesel-electric powered craft will have as many capabilities as a Swiss army knife. In addition to servicing Polish navigational aids and ice breaking, they will be will be equipped for towing ships in emergencies. A major focus of their work will be in conduction hydrographic research on water quality and depth contours. They will also be fitted with fire monitors for fighting vessel fires. Both vessels will carry the class notification allowing operations to 200 nautical miles offshore.

The first hull, with a molded 4.7-meter depth, was launched from the shipyard at Gdańsk in July with the second to follow in October. The vessels will be fitted out alongside with three 1359 kWe generators each powered by an IMO Tier III compliant Cummins QSK50 diesel that will turn at 1800 RPM. The green technology has been well proven on off-shore support vessels where, depending on work and power demand, the ships can operate on one, two, or three generators.

Remontoa3.jpg

While alongside; the wiring, accommodation, storage rooms and superstructure will be installed. Delivery of both vessels is planned for 2020 following sea trials. One will go to the Maritime Office in Szczecin and the other to the Maritime Office in Gdynia.

 

Download Cummins IMO Tier III Solution Brochure

 

Funding for the project is being provided by the European Union from the Cohesion Fund, under the operational program “Infrastructure and Environment".
Renderings courtesy of Remontowa Shipbuilding


For further information:
Krzysztof Radzikowski
Remontowa Shipbuilding
Phone: +48 516 176 573
E-mail: [email protected]

Media contact:
Grzegorz Landowski
Phone: (+48 58) 307 1249
E-mail: [email protected]
 
Piotr Jacek Jacewicz
Marine Leader – North and Central Europe
Cummins Distribution Europe
Cummins Ltd Sp. z o.o. Oddział w Polsce
ul. Stawowa 119
31-346 Kraków
Filia Gdańsk: ul. Lubowidzka 52
80-174 Gdańsk
E-Mail: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...