X15-Powered Lobster Boats | Cummins Inc.
Lobster boat powered by Cummins
Marine

X15-Powered Lobster Boats

by Alan Haig-Brown

 

 

 

When Steve Corkum Jr. of Yarmouth Sea Products couldn’t find a yard prepared to build 15 lobster boats in a single order, he started his own shipyard. Bayview Marine recently launched the first in the 15-boat series and is well pleased with the initial performance.

 

 

 

Lobster boat powered by Cummins

 

 

 

The 44.3 by 30-foot hull is designed for maximum working space and stowage for lobster or crab traps. The first of the series of fiberglass vessels performed well on trials.  Propulsion power is provided by a six-cylinder Cummins X15 diesel rated for 500 HP at 1800 RPM. The EPA Tier 3 compliant engine turns a 4-blade, 54-inch diameter, ZF prop, with a 50-inch pitch, through a ZFW350 gear with 4.962:1 reduction.

 

 

 

The Yarmouth Sea Products boats are the first commercial fishing application of this engine. The recently introduced marine version of the Cummins X15 will offer variable speed and fixed speed ratings between 450 horsepower (336 kW) and 600 horsepower (447 kW), while meeting U.S. Environmental Protection Agency (EPA) Tier 3 and International Maritime Organization (IMO) Tier II emissions standards. These Yarmouth Sea Products boats will also have an upgraded Sea- Pro Filter system to allow extended fuel service maintenance, As well as a first of its kind F.l.T. Telematics filtration monitoring System from Cummins Filtration that allows the owner, captain and Cummins to monitor all the filters on the engine at al times via satellite link-up to phone apps.

 

 

 

Cummins’ X15 Diesel Engine powered lobster boat

 

 

 

 

 

 

 

Designed for speeds of ten knots, these are big beamy boats built for capacity more than speed. They have space for up to six crewmembers, 400 lobster or crab traps and tankage for 4400 liters of fuel. They are fitted with a Davco 3000-pound deck crane with lobster trap hauler

 

 

 

Download X15 Engine Spec Sheet

 

 

 

Photos courtesy of Cummins Eastern Canada.

 

 

 

For further information:

 

 

 

Steve Corkum Jr.
Yarmouth Sea Products –
Phone Office: 902-742-749-7168
Cell: 902-749-7857
 
Bayview Marine
45 Water Street
Yarmouth Nova Scotia
Phone: office 902-740-1004
Cell: 902-742-4254

 

 

 

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...