PSC1485 | Cummins Inc.

PSC1485

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Ground Service Equipment
CDBS Material Handling
CDBS Tow Tractor
PSC1485 planetary steer axle

The PSC1485 planetary steer axle is engineered to meet the increasing powerful demands of heavy duty Ground Service Equipment and Material Handling applications with the capability to support increased driveline torques, tire sizes and loading requirements.

Features & Benefits

  • Permanently lubricated steering axle shafts
  • Optional wheel-mounted dual caliper/wheel end 4 piston/caliber Hydraulic Dry Disk brakes
  • Optional carrier input pinion mounted spring apply/hydraulic release park brake on a 19.0" (482.6mm) rotor
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
60,000 (27,200)    27.49, 32.07 90.75 (2305) or 96.50 (2451) Hub piloted, 22 stud 19.75 (502) 24.0 (610) 3,400 (1,543)


To access our complete brochure library, click here.