MON-32™ Off-Highway Vehicle Front Non-Drive Axle | Cummins Inc.

MON-32™ Planetary Front Non-Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Heavy Haul
MON‑32 planetary axle

The MON‑32 planetary axle is designed, engineered and manufactured to meet growing global demand for extreme performance and higher capacity in the toughest off-highway applications, from logging and mining operations to airport support, material handling and more.

Features & Benefits

  • Engineered and built for extreme off-highway applications
  • Backed by an intensive testing and validation process
  • Optional central tire inflation systems (CTIS) compatibility
  • Maximum gross axle weight rating (GAWR) of 32,000 lbs.

Videos:

GAWR Rating Steering-KPI Steering-Turn Angle Brakes (Optional) Wheel Bolt Circle Diameter Housing Housing-Box Wheel Mount Distance (WMT) Yoke/Flanges Differential Carrier-Types Axle Ratio Coverage Wheel End Gearing-Ratio Wheel End Gearing-Type
32,000 lbs. 65.9” (1674 mm) 45 Degree max 16.5” Drum or air disc 335mm Fabricated plate steel 140mm x 165mm box 92.9” (2360mm) N/A N/A N/A N/A N/A Non-Drive


To access our complete brochure library, click here.