Permalube™ RPL Medium-Duty Commercial Vehicle Driveline Series | Cummins Inc.

Permalube™ RPL Medium-Duty Driveline Series

Product Availability

North America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Truck
Defense
 medium-duty driveline

We are pleased to introduce two new medium-duty drivelines to its Permalube RPL driveline family. The RPL10 and RPL14 are the first medium-duty (Class 6-7) entries in our Permalube RPL driveline lineup and are permanently lubricated and sealed for life. Based on industry-leading technology, the new drivelines are engineered specifically for medium-duty applications including refuse, city delivery, transit bus and school bus, and offer benefits such as increased uptime and reduced operating costs.

Features & Benefits

  • No service needed, sealed for life
  • High-performance u-joint seal with a triple lip design for superior lubrication and protection from containments
  • Easy Service yoke connection with four bolts and machined straps, providing a secure connection point and simple installation
  • Polyglide nylon coating minimizes slip section axial loads by reducing friction
  • 4-year/400,000 mile general service warranty

Videos:

Model Tubing Size (inches) Tubing I.D (inches) Wall Thickness (inches) Swing Diameter (inches) Driveline Rating (lb.-ft.) Driveline Rating (n-m) Application
RPL10 4.00 3.78 0.11 7.00 6,000 8,135 Main
RPL14 4.09 3.73 0.18 7.80 10,000 13,558 Main


To access our complete brochure library, click here.