Generators | 1250 - 3750 kVA Diesel Generators | Cummins Inc.

1250 - 3750 kVA Diesel Generators

High Fuel Efficiency, Low Emission Levels, 24x7 Service Support

Cummins understands how essential uninterrupted power is for all – home, business and commercial. Learn more about our 1250 kVA to 3750 kVA product range.

Frequency

50 Hz
Rated for kW kVA
Prime 2680 3350
Standby 3000 3750
Continuous 2400 3000
Data Center Continuous 2680 3350

Certification

CPCB II

Product Availability

India
India Diesel Generators 1250kVA - 3750kVA
Specifications
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C1250D5P 1250 KTA50-G3 1470 HCK6Z PC3.3 Download the Brochure
C1500D5P 1500 KTA50-G8-I 1735 PI734C PC3.3
C1750*D5P (RAD) 1750 QSK50-G10 2000 PI734E PC3.3 Download the Brochure
C1825D5P  (HE) 1825 QSK50-G10 2000 PI734E PC3.3
C2000D5P 2000 kVA QSK60-G4 2319 PI044E PCC3201 Download the Brochure
C2250D5P 2250 kVA QSK60-G8 2603 PT044G PCC3201
C3750D5 3350 kVA 3750 kVA 3866 LVSI804X PC3.3  


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2680 kW

3350 kVA

Standby

3000 kW

3750 kVA