Master Rebuild Centre | Cummins Inc.

Master Rebuild Centre

Rebuild Center Photo

High Horsepower Engine Master Rebuild Centre

 

The High Horsepower Master Rebuild Centre is part of a global network of purpose-built facilities dedicated to high quality and high volume rebuilds of Cummins HHP (19L and above) engines, certified to Cummins Global Standards, which include:

  • Machining to Cummins Global Standards
  • Systematic testing at each phase of production
  • Dry-filter paint booth
  • Cleaning equipment yielding high quality aesthetic standards after painting
  • Lifting and material handling equipment that follows current CMI safety standards
  • ISO 14001 (Environment) & OSHAS 18001 (Safety) Certification
  • ISO 9001 Certification (including utilization of SQP process)

The HHP Master Rebuild Centre is a strategic move from a workshop to a manufacturing environment, and provides customers with superior quality through predefined processes with less variation and improved efficiency, driving down cost; the HHP Master Rebuild Centre operates on a standard pricing policy consisting of a set bill of materials. An Engine Rebuild is a manufacturing process which includes complete disassembly, cleaning, inspection, and replacing of major components of an engine.
It Provides:

  • A cost effective quality option for the customer
  • Extends the life of the original engine
  • All critical wear items are replaced with 100% Cummins genuine parts
  • All remanufactured components are built to new standards
  • Highly engineered products in many cases reduces fuel consumption and increases engine performance

Engine Rebuild Quality Focus

ISO9001 certified facilities include:

  • Highly trained people
  • State of the art equipped facilities
  • Working to OEM factory specifications
  • Operations are held in a world class controlled working environment
  • Manufacturing standards derive quality management and continuous improvement emphasizing defect prevention

Engine Rebuild Process

  • Core is completely disassembled
  • Individual parts are cleaned using a process that removes all debris
  • Worn parts are replaced by 100% genuine Cummins parts
  • Assembled parts / components are tested under simulated operating conditions
  • Every engine is 100% dynamometer tested

 

Request Service Service Locator