Engines | CPAK QSK19 (Tier II) | Cummins Inc.

CPAK QSK19 (Tier II)

Power

755 - 800 hp 563 - 597 kW

Torque

2275 lb-ft 3084 N•m

Certification

Tier 3 / Stage IIIA, EPA Tier 3, EU Stage IIIA

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSK19 (Tier II)

Features & Benefits

  • US EPA Tier 1 emissions certification - Cummins QSK19 engine meets Tier 1 emissions requirements.
  • Full authority electronic controls - Electronic engine control provides improved fuel economy, precision diagnostics and engine protection.
  • High-pressure fuel system - Cleaner, quieter operation with consistent performance at every rpm.
  • Air cleaner - Dual heavy duty industrial air cleaner, with safety element and restriction indicator included.
  • Baserail mounting - Heavy section base frame.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly and guarding. Blower fan arrangements as standard.
  • Exhaust - 90˚ elbow plus optional mufflers.
Specifications
Tier III engine Displacement Power
QSK19 19 liters

755 - 800 hp

563 - 597 kW

 



To access our complete brochure library, click here.
Efficiency
Performance

or