Engines | KTA19 | Cummins Inc.

KTA19 for Marine

Power

500 - 700 hp 373 - 522 kW

Torque

lb-ft 0 N•m

Certification

IMO Tier I

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Commercial
Marine - Propulsion Engines
Marine - Auxiliary Engines
Marine - Recreational
KTA19 engine

373-522 kW | 500-700 hp

  • Proven legacy in tough commercial marine environments, hard earned over the last 25 years
  • Designed to withstand the challenging conditions commercial marine operators often face; this same reliable, durable power is now available for recreational boating applications, including super yachts and yacht support vessels
  • IMO Tier I certified and many ratings are also IMO Tier II certified
  • Covered by a comprehensive one year warranty and backed by Cummins global service network
  • Built at Seymour Engine Plant in Seymour, IN, U.S. and Cummins India Limited in Pune, India

Features & Benefits

Engine Design – Rugged in-line six cylinder designed for heavy duty applications. Replaceable wet cylinder liners for longer life and lower rebuild costs. Individual, four valve design cylinder heads for improved economy and performance. Gallery cooled pistons for maximum durability

Fuel System – Dependable Cummins PT fuel system can be operated mechanically or with CENTRY electronics for precise engine fueling. Step Timing Control (STC) allows for smooth engine acceleration under load. Premium fuel injectors utilize ceramic components for increased durability

Cooling System – Keel cooled or engine mounted heat exchanger system available. Spin-on Cummins water treatment filters for protection against cooling system corrosion

Exhaust System – Water cooled exhaust manifold reduces emissions and cools engine surface temperatures

Air System – Top mounted Cummins turbocharger with vertical or horizontal elbow, optimized for marine applications. Marine grade air cleaner with air inlet restriction indicator. Low temperature aftercooler available for increased efficiency. Cast iron water cooled exhaust manifold

Lubrication System – Marine grade steel or cast aluminum lube oil pan (72 L [19 gal]). Cummins spin-on oil filters available handed for simplified service

Electronics – 24 volt standard electrical system with 12 volt options available 

Certifications – Complies with IMO Tier II emissions regulations. Certificates of compliance are available from the U.S. EPA and Lloyd’s Register of Shipping. Consult your local Cummins professional for a complete listing of current marine agency approvals for this engine

Optional Equipment

Specifications

Configuration

In-line, 6 cylinder, 4-stroke diesel

Aspiration

Turbocharged / Aftercooled

Displacement

19 L (1150 in3)

Bore & Stroke

159 X 159 mm (6.25 X 6.25 in)

Rotation

Counterclockwise facing flywheel

Fuel System

Pressure Time (PT)

 

Product Dimensions and Weight 

Overall Length

mm (in)

1877

(74)

Length of Block

mm (in)

 

 

Overall Width

mm (in)

1003

(40)

Overall Height

mm (in)

1905

(75)

Overall Weight

kg (lb)

2073

(4570)

Dimensions may vary based on selected engine configuration.



To access our complete brochure library, click here.
Ratings

Commercial and Recreational Marine Propulsion Engines (Variable Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

KTA19-M3

373

507

500

1800

Continuous

IMO 1

KTA19-M3

395

537

530

1800

Continuous

IMO 1

KTA19-M3

447

608

600

1800

Continuous

IMO 1

KTA19-M3

447

608

600

1800

Continuous

IMO 2

KTA19-M3

477

649

640

1800

Heavy Duty

IMO 1

KTA19-M4

522

710

700

2100

Heavy Duty

IMO 1

 

Marine Auxiliary Engines (Fixed Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

KTA19-DM

336

456

450

1500 (50 Hz)

Prime Power

Not Certified

KTA19-DM1

358

487

480

1500 (50 Hz)

Prime Power

IMO 2

KTA19-DM

392

532

525

1800 (60 Hz)

Prime Power

Not Certified

KTA19-DM

403

547

540

1500 (50 Hz)

Prime Power

IMO 1

KTA19-DM1

410

558

550

1500 (50 Hz)

Prime Power

IMO 2

KTA19-DM1

425

578

570

1800 (60 Hz)

Prime Power

IMO 1

KTA19-DM1

425

578

570

1800 (60 Hz)

Prime Power

IMO 2

KTA19-DM

447

608

600

1500 (50 Hz)

Prime Power

Not Certified

KTA19-DM

462

629

620

1800 (60 Hz)

Prime Power

IMO 1

KTA19-DM1

485

659

650

1800 (60 Hz)

Prime Power

IMO 2

KTA19-DM

507

690

680

1800 (60 Hz)

Prime Power

Not Certified

 

For more on marine emissions information, click here.

Efficiency
Performance

or