Engines | X12 Euro VI for Europe | Cummins Inc.

X12 Euro VI for Europe

Power

355 - 483 hp 265 - 360 kW

Torque

1696 lb-ft 2299 N•m

Certification

Euro VI

Product Availability

Europe

Applications

Euro Truck and Bus
Vocational
Bulk Haulers and Tankers
Fire and Emergency
image of cummins x12 engine product

Redefining Power Efficiency​

The innovative architecture of the X12 is redefining power efficiency for trucks and coaches with a highly efficient in-cylinder combustion formula eliminating the need for exhaust gas recirculation (EGR). The advanced design of the 11.8-litre engine results in a remarkably low weight under 920 kg. while delivering all the uncompromising on-road performance drivers desire while maximizing efficiency for every job.

 

Features

  • XPI: Cummins extra-high pressure fuel injection system enables smooth and rapid engine response to increasing vehicle demands​.
  • Sculptured block: Removes unnecessary weight but retains high rigidity​.
  • Advanced design: Minimizes friction losses through the engine, including gear train, water pump and power cylinder​.
  • Lightest-in-class: Use of high-strength composite for oil pan and valve cover contributes to reducing weight to just 917 kg​
  • ADEPT: A suite of advanced electronic engine-control features that interact with automated manual transmissions to enhance fuel efficiency by up to 6% and make every driver an expert.​
  • Single Module™ aftertreatment system: A compact and lightweight system offering improved serviceability compared to modular systems.​
  • U-module compact box: Latest aftertreatment system with integrated AdBlue dosing, providing a more simplified vehicle integration.​
  • Global availability: The X12 is available in versions to meet emission regulations worldwide, both for on- and off-highway applications.​


To access our complete brochure library, click here.
Efficiency
Performance

or