Engines | X15 Productivity Series (2020) | Cummins Inc.

X15 Productivity Series (2020)

Designed To Handle The Heavy Lifting.

If you run concrete mixers, refuse vehicles, larger dump trucks or any other heavy application with severe duty cycles, Cummins new X15™ Productivity Series ratings have the torque, responsiveness and rugged durability that you demand.

Power

430 - 605 hp 321 - 451 kW

Torque

1650 - 2050 lb-ft 2237 - 2779 N•m

Certification

EPA 2017

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Heavy-duty Truck
Truck Equipment Manufacturers and Body Builders
Motorhome and RV Engines
Fire and Emergency
Vocational
Cummins X15 Productivity Series Engine

Easily recognized by the “V” designation on the ratings chart, Productivity Series ratings have a higher output capacity (up to 605 hp with 2050 lb-ft of peak torque) than any other engine in the 15-liter category. More important, the component set delivers superior responsiveness to throttle input – engineering-speak for plenty of muscle to get you rolling up to speed with a full load on hilly terrain.

The Best of Both Worlds.

2020 X15 Productivity Series ratings from 430-500 horsepower share a hardware set with the Cummins X15 Efficiency Series ratings. The higher output ratings from 565-605 hp use higher-capacity components from the X15 Performance Series ratings. This dual engineering strategy ensures that the X15 Productivity Series has the output required to meet power demands while optimizing fuel economy and operating costs. The rpm levels are set to match the job requirements of specific applications. Cummins continues to offer both Rear Engine Power Takeoff (REPTO) and Front Engine Power Takeoff (FEPTO) on X15 Productivity Series engines.

Find A Local Dealer

Improvements Across The Board.

The X15 ratings for 2020 offer upgraded turbocharger aerodynamics and a high performance EGR cooler for overall air handling improvements for greater efficiency throughout the system. Even the X15’s best-in-class engine braking has been improved with EGR Assist Braking. A more robust design means more reliable performance.

Uptime. All The Time.

When you purchase a piece of Cummins-powered equipment, you’re getting more than just a powerful, reliable and durable engine. You’re getting advanced technology and 24/7/365 coverage from Cummins Care, the most extensive and competent parts and service network (over 3500 locations) in North America. X15 engines are equipped with our proven Connected Diagnostics system for rapid analysis if a fault is triggered. Connected Calibrations,™ our Over-the-Air (OTA) engine customization technology, lets you upgrade your engine calibration on the job site. There’s no need to visit a dealer to get the latest configuration. Everything we do is designed to reduce downtime and increase productivity – because that’s the fastest route to greater profits.

Total Optimization.

Optimization with the X15 Productivity Series doesn’t end with the base engine, in fact it only begins there. Cummins manufactures related technologies such as the Single Module aftertreatment, VGT turbocharger and Fleetguard filters to ensure that everything is integrated and optimized for your operation. Cummins has decades of experience in partnering with transmission manufacturers in order to collaborate on integrated powertrains. This means you’re getting the best engine and best transmission for your application and they’re optimized to work together seamlessly.

 

Features & Benefits

  • VGT Turbocharger – Highly reliable and precise design for rapid acceleration
  • XPI Fuel System – High pressure enables multiple injection events per cycle for industry-leading fuel economy and quieter operation 
  • Single-Module™ Aftertreatment System – A compact and lightweight system that offers increased ash capacity and extended maintenance intervals 
  • Fleetguard Fuel And Lube Filters – Superior holding capacity provides better protection and enables longer service intervals 
  • High-Capacity Electronic Control Module – This allows full integration of data inputs from all subsystems, optimizing performance
  • Cummins Engine Brake – With up to 600 braking horsepower, it’s the most powerful in the industry. Stronger braking capacity reduces wear on service brakes and replacement costs
Specifications
Advertised Horsepower 430-605 hp
321-451 kW
Peak Torque 1650-2050 lb-ft
2237-2779 Nm
Governed Speed 2000-2100 RPM
Clutch Engagement Torque 1000 lb-ft
1356 Nm
Number of Cylinders 6
System Weight 3152 lb
1430 Kg
Engine (Dry) 2961 lb
1343 Kg
Aftertreatment System 191 lb
87 Kg

 



To access our complete brochure library, click here.
Ratings
Model Name Horsepower Peak Torque (Nm) Governed RPM
X15 430V 430 (320 kW) 1650 @ 950 2000
X15 470V 470 (350 kW) 1750 @ 950 2000
X15 500V 500 (370 kW) 1850 @ 950 2000
X15 565V 565 (420 kW) 1850 @ 1150 2000
X15 605V 605 (450 kW) 1850 @ 1150 2000
X15 605V 605 (450 kW) 2050 @ 1150 2000

 

Motorhome & RV 
565 - 605 hp (421 - 451 kW)
1850 - 1950 lb-ft (2508 - 2643 N•m)

Fire & Emergency 
505 - 605 hp (376 - 451 kW)
1850 - 2050 lb-ft (2508 - 2779 N•m)

 

vocational-truck-image.png

Maintenance
ITEM SEVERE
 
SHORTHAUL
<5.0 – 5.9 MPG
NORMAL
6.0 – 6.9 MPG
LIGHT
>7.0 MPG
OIL DRAIN INTERVAL 25,000 Mi
40,000 Km
40,000 Mi
64,000 Km
50,000 Mi
80,000 Km
75,000 Mi
120,000 Km
X15 OIL DRAIN WITH VALVOLINE PB1 30,000 Mi
48,000 Km
45,000 Mi
72,000 Km
55,000 Mi
89,000 Km
80,000 Mi*
130,000 Km
X15 OIL DRAIN WITH CUMMINS OILGUARD extensions available extensions available extensions available 100,000 Mi*
112,000 Km
FUEL FILTER2 25,000 Mi
40,000 Km
40,000 Mi
64,000 Km
50,000 Mi
80,000 Km
75,000 Mi**
120,000 Km
DIESEL PARTICULATE FILTER3 250,000-400,000 Mi
400,000-640,000 Km
  400,000-600,000 Mi
640,000-960,000 Km
600,000- 800,000 Mi
960,000-1,300,000 Km
DEF FILTER 250,000 Mi
400,000 Km
  280,000 Mi
448,000 Km
300,000 Mi
480,000 Km
VALVE ADJUSTMENT 500,000 Mi
800,000 Km
  500,000 Mi
800,000 Km
500,000 Mi
800,000 Km

* Cummins recommends Valvoline Premium Blue (PB 8600ES)
** Extending fuel filter interval from 60,000 miles to 75,000 requires use of extended filter available through Cummins service network.

1 - Up to 80,000-mile oil drain interval with participation in Cummins OilGuard oil analysis program.
2 - For Premium Blue users, the fuel filter interval matches the ODI.
3 - Maintenance lamp will illuminate when DPF cleaning.

Efficiency
Performance

or