Engines | X15 Stage V for European Inland Waterways | Cummins Inc.

X15 Stage V for European Inland Waterways

Power

500 - 600 hp 373 - 447 kW

Torque

lb-ft 0 N•m

Certification

Stage V

Product Availability

Europe

Applications

Marine
X15 Stage V for European Inland Waterways product render

Designed and tested based on Inland Waterway customer requirements, the X15 Stage V is certified to the latest emission standard and able to deliver optimum performance and efficiency.

This integrated engine and aftertreatment package was developed in-house for key European Inland Waterways applications including bow thrusters and main propulsion.

 

Side mounted

Top mounted

Features & Benefits

Custom options

Flexible aftertreatment mounting options include side and top mounted, to better accommodate for existing vessel engine room space.
 

Features

  • Cummins engine — Cummins 15 liter is a proven engine in multiple global applications. The engine along with the aftertreatment is fine-tuned to deliver maximum efficiency, productivity, reliability and uptime.
  • Turbocharger — Cummins award-winning VGT™ Turbocharger sets the industry standard for reliability and durability, providing long lasting and trouble-free performance.
  • Fuel system — Cummins XPI fuel system delivers a precise quantity of fuel at ultra-high pressures. With robust electronic engine controls, it enables flexibility in injection timing to maximize fuel economy and performance while minimizing exhaust emissions.
  • Aftertreatment — The Diesel Oxidation Catalyst (DOC), Selective Catalytic Reduction (SCR) and a Diesel Particulate Filter (DPF) are all proven technologies. The solution offers good accessibility to perform service and maintenance.
  • Control and monitoring — C Command Elite Plus offers additional functionality and monitoring with the added benefit of an easy-to-read and customer configured color display.
  • Warranty and service — Supported by a global standard Cummins factory warranty and supported by a robust dealer network in Europe.

 

Standard equipment


Mounting

  • Engine flexible mounted on skid with top or side aftertreatment configuration


Filtration

  • Cummins spin-on oil filters available for easy accessibility and servicing
  • Fleetguard® fuel filters with NanoNet® Advanced Media provide up to 13 times greater protection against particles 4 microns and larger


Electronics

  • Fully Integrated Electronic Controls offer a single higher capacity Electronic Control Module (ECM) to control everything from air intake to exhaust aftertreatment, for peak performance and near-zero emissions


Cooling System

  • Two-pump, two-loop system, low temperature aftercooling with frame mounted charge air cooler maximizes efficiency and improves performance


Aftertreatment

Cooled Exhaust Gas Recirculation (EGR) lowers combustion temperatures for reduced emissions and optimized fuel efficiency. This next-generation system has been rebalanced for use with SCR, reducing flow volume and minimizing Diesel Exhaust Fluid (DEF) consumption levels.

  • Cummins Diesel Particulate Filter (DPF) system with active regeneration requires less than 1 percent of operating time and has no impact on equipment operation
  • Cummins Selective Catalytic Reduction (SCR)
  • Diesel Exhaust Fluid (DEF) dosing system integrated on the skid
  • DEF tank option available


Control and monitoring system

C Command Elite Plus system is a type approved system designed for marine applications. The system consists of a cabinet with full color display, emergency stop button, integrated sensors and alarm switches. The easy to control display is configurable for flexible data presentation. The information displayed by the panels provides insight into engine operating conditions such as engine load, fuel consumption, running hours, temperatures and pressure.

 

Customer Interface Box

  • Integrated control panel
  • Full color text and graphics in menu format
  • Multiple languages and configurations
  • Stores a comprehensive history of alarms and faults for more efficient trouble shooting and service scheduling
  • Capable of supporting customer-supplied temperature, pressure and switch inputs


Remote Panel (optional)

  • 8.4” color touchscreen panel with a high resolution screen. Configurable touch screen features superior visibility even in direct sunlight
  • Capable of simultaneously monitoring and controlling up to eight engines
Specifications

General specifications

Engine type X15 Stage V
Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged
Displacement 14.9 L
Bore and Stroke 137 mm x 169 mm
Fuel system Cummins XPI

 

Product dimensions

Side mounted

Length mm (in) Width mm (in) Height mm (in) Weight kg (lb)
2428.1 (95.6) 1856 (73.1) 1466.6 (57.7) 2400 (5291.1)

 

Top mounted

Length mm (in) Width mm (in) Height mm (in) Weight kg (lb)
2428.1 (95.6) 1384.3 (54.5) 1921.1 (75.6) 2500 (5511.6)


To access our complete brochure library, click here.
Ratings

Continuous

kW HP RPM
373 500 1800
391 525 1800

 

Intermittent

kW HP RPM
410 550 1800
429 575 1800
447 600 1800
447 600 2100

 

Efficiency
Performance

or