G-Drive Engines | Diesel Electronic B-Series | Cummins Inc.

Diesel Electronic B-Series

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 52 - 182 65 - 227
Standby 60 - 208 75 - 261

Certification

EPA Tier 3, EU Stage IIIA, 2g TA Luft, EPA Tier 4F, Non-Regulated

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Welding
G-Drive - Intermodal
G-Drive - Rail
G-Drive - Crushing / Mining
G-Drive - Lighting Towers
G-Drive - Oil and Gas
G-Drive - Standby
Diesel QSB-Series Ultra Low Emissions G-Drive Engine

The QSB Series incorporates Cummins proven technology enablers to meet EPA Tier 4 and EU Stage IIIA low emissions standards.

The QSB Series achieves these very low emission standards by using our proven cooled Exhaust Gas Recirculation (EGR) and aftertreatment systems.  Both systems have been specifically developed for industrial applications delivering premium performance and durability you can depend on.

Additional performance-enhancing features include a high pressure common rail fuel system for greater fuel efficiency, lower noise and reduced emissions.  Cummins Direct Flow air filtration system providing a 35 percent smaller installation profile than radial air filters, plus improved filtration efficiency.  The engine also incorporates a crankcase ventilation system with a highly-efficient coalescing filter for cleaner engine operating conditions.  Cummins combines full-authority Quantum System electronic controls, managing all components for a completely integrated system with the impressive reliability and durability and long maintenance intervals you expect from the industry's Tier 4 technology leader.

All backed by the best customer support in the business.

Features & Benefits

Low Exhaust Emissions  The latest generation of Tier 4 Final certified engines reduce emissions through efficient fuel combustion, reducing most of the emissions at source. The Selective Catalytic Reduction (SCR) further reduces pollutants to meet Tier4 Final standards. Our Tier 4 Interim QSB7 utilizes Diesel Particulate Filter

Direct Flow Air Filter  Provides 35% smaller installation than typical engine air filters while retaining the same filtration efficiency.

Full-Authority Electronic Controls Optimize engine operation and deliver critical information for controlling costs, reducing maintenance and seamless integration with other components.

Low-Maintenance Fuel Filter Assembly The fuel filter incorporates an integral water separator and water-in-fuel sensor; 500-hour filter life with easy top-load replacement using standard Fleetguard filters.

Integrated Design Each component (Engine, Aftertreatment and Air Cleaner) has been has been specifically developed and rigorously tested for G-Drive products, ensuring high performance, durability and reliability.

Service and Support G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Generator Model Engine Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
QSB5-G1 50 65 / 52 75 / 60 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G1 60 71 / 57 86 / 68 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G2 50 72 / 58 83 / 67 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G2 60 82 / 66 94 / 75 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G3 50 82 / 66 95 / 76 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G3 60 93 / 75 108 / 86 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G4 50 91 / 73 105 / 84 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G4 60 103 / 82 118 / 94 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G5 50 101 / 81 118 / 94 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G5 60 114 / 91 132 / 106 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G6 50 137 / 110 154 / 123 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G6 60 140 / 112 159 / 127 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB7-G4 50 182 / 146 212 / 170 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft Spec Sheet
QSB7-G4 60 200 / 160 223 / 179 1800 Diesel EPA Tier 3, EU Stage IIIA, 2g TA Luft Spec Sheet
QSB7-G5 50 201 / 161 234 / 187 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft Spec Sheet
QSB7-G5 60 225 / 180 261 / 208 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft Spec Sheet
QSB7-G18 50 200 / 160 220 / 176 1500 Diesel Non-Regulated Spec Sheet
QSB7-G19 50 227 / 182 250 / 200 1500 Diesel Non-Regulated Spec Sheet
QSB5-G11 50 102 / 82 114 / 91 1500 Diesel EU Stage IIIA, EPA Tier 4F, 2g TA Luft
QSB5-G11 60 115 / 92 127 / 101 1800 Diesel EU Stage IIIA, EPA Tier 4F, 2g TA Luft
QSB5-G12 50 129 / 103 143 / 114 1500 Diesel EU Stage IIIA, EPA Tier 4F, 2g TA Luft
QSB5-G12 60 142 / 114 157 / 126 1800 Diesel EU Stage IIIA, EPA Tier 4F, 2g TA Luft
QSB5-G13 50 101 / 81 118 / 94 1500 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft
QSB5-G13 60 114 / 91 130 / 104 1800 Diesel EU Stage IIIA, EPA Tier 3, 2g TA Luft

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-2 and Tier-3 products to the market - ahead of the regulatory deadline
  • the first manufacturer to introduce EU Stage IIIA compliant generator-drive diesel engines to Europe
  • the leader in innovative emissions solutions that focus on in-cylinder design improvements and advanced after-treatment solutions to eliminate most of the NOx, HC and PM to meet EU Stage IIIA and EPA Tier 4 emission requirements.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.