G-Drive Engines | G5.9 Stoichiometric Gas Series | Cummins Inc.

G5.9 Stoichiometric Gas Series

Frequency

60 Hz

Fuel Type

Gas
Rated for kW kVA
Standby 43 53

Certification

EPA Customer Compliant Upgradable

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Crushing / Mining
G-Drive - Oil and Gas
G-Drive - Standby
G5.9 Stoichiometric Gas Series G-Drive Engine

This small, natural gas engine offers low emissions while simultaneously providing world-class durability and reliability.  Available in the continuous duty cycle, the light gas g-drive engine provides an economical solution for gas applications. Offering the flexibility to run on fuels between propane and natural gas, the G5.9 Gas Low Emissions Series is capable of running down to 800 BTU/ft^3 with no derate. Designed to endure even the harshest conditions, this engine ensures the continuous run time that our customers demand.

Features & Benefits

Naturally Aspirated: Capable of hitting power nodes without the use of a turbocharger, ultimately increasing economic efficiency and reducing costs.

Applications: Continuous application design guaranteed to provide continuous run time under even the harshest conditions.

Ignition System: Integral electronic ignition system provides the mechanically driven, Altronic III system or the upgraded option of the new, electronically driven, Altronic CD1.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking.

Cooling System: 1 pump, 1 loop system for simple cooling integration.

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network

Generator Model Hz Standby kVA / kW RPM Fuel Type Certification
G5.9 60 53 / 43 1800 Gas EPA Customer Compliant Upgradable

This customer compliant upgradeable natural gas engine can be customized to meet any emissions regulations required. Supplied with a catalyst to meet specific criteria, the gas g-drive engine will satisfy even the most stringent emissions regulations.

Full-Authority Electronic Controls - Optimize engine operation and deliver critical information for controlling costs, reducing maintenance and seamless integration with other components.

Holset HX35 Wastegated Turbo - Wastegated design optimizes transient response.

Low-Maintenance Fuel Filter Assembly - The fuel filter incorporates an integral water separator and water-in-fuel sensor; 500-hour filter life with easy top-load replacement using standard Fleetguard filters.

Coolpac Integrated Design - Products are supplied complete with cooling package and air cleaner kit for a complete power package. Each component has been specifically developed and rigorously tested for  G-Drive products, ensuring high performance, durability and reliability.

Service and Support - G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.



To access our complete brochure library, click here.