Generator models | C100D2RE | Cummins Inc.

C100D2RE

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 90 113
Standby 100 125

Product Availability

North America
rental generator on trailer

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB5-G11 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

90 kW

113 kVA

Standby

100 kW

125 kVA

Related Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

63 kW

78 kVA

Standby

70 kW

87 kVA

Contact Sales or find a Location